{hansa_flex/hydraulics/1_line_engineering/1_1_pipe_24_din2353/1_1_1_individual/1_1_1_7_rein_sleeves/vsh.prj},{NB=VSH 26 ID},{DES=VSH 26 ID},{OD=26.0},{D1=25.8},{D2=24.2},{L1=21.0},{INFO=HTML (Online)},{INFOLINKDE=https://shop.hansa-flex.de/de_DE/VSH},{INFOLINKEN=https://shop.hansa-flex.co.uk/en_GB/VSH}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.